Product Information »
Introduction of Products by Theme/Industry »
Film Manufacturing Process Equipment »
5. Unrolling
![Film Manufacturing Process Equipment Back-end Process Film Manufacturing Process Equipment Back-end Process](/assets/products/subject/en-jp/film/images/post/mainimg.jpg)
|5. Unrolling
Tension control is required at a constant level during unrolling.
![](/assets/products/subject/en-jp/film/images/post/0501.jpg)
< Example of tension control during rolling and unrolling >
![](/assets/products/subject/en-jp/film/images/post/0502.jpg)
Clean Gas Filter SF
Air Preparation Equipment » Air Preparation FiltersClean Series/Low-Particle Generation » Clean Gas Filters/Air Filters
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-023-SF.jpg)
-
・Cartridge type allows for element replacement
(SFA100/200/300, SFB100)
・Compact, disposable type for the semiconductor industry
(SFB300, SFC100)
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Type | Series | Operating pressure | Filtration (μm) |
---|---|---|---|
Cartridge type disc | SFA100/200/300 | Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) | 0.01 (Filtration efficiency: 99.99%) |
Cartridge type straight | SFB100 | Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) | 0.01 (Filtration efficiency: 99.99%) |
Cartridge type straight | SFB200 | Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) | 120 |
Disposable type straight | SFB300 | Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) | 0.01 (Filtration efficiency: 99.99%) |
Disposable type multiple disc | SFC100 | Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) | 0.01 (Filtration efficiency: 99.99%) |
Clean Air Filter/Hollow Fiber Element SFD
Air Preparation Equipment » Air Preparation FiltersClean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters
![](https://www.smcworld.com/upfiles/etc/series/en-jp/025-SFD.jpg)
-
・Built-in hollow fiber element
・Pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, Max. flow rate)
・Compliant with the RoHS Directives regulations regarding the reduction
of environmentally detrimental chemicals
・Metal Case Type (Made to Order)
Stainless steel, Aluminum cases
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Type | Flow rate L/min (ANR) (At inlet pressure 0.7 MPa) | Operating pressure | Filtration (μm) |
---|---|---|---|---|
SFD100 | Disposable type (Non-replaceable element) | to 100 | Max.1.0MPa | 0.01 (Filtration efficiency: 99.99%) |
SFD110 | Disposable type (Non-replaceable element) | to 120 | Max.1.0MPa | 0.01 (Filtration efficiency: 99.99%) |
SFD200 | Cartridge type (Replaceable element) | to 500 | Max.1.0MPa | 0.01 (Filtration efficiency: 99.99%) |
Clean Air Module LLB
Air Preparation Equipment » Air Preparation FiltersClean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-026-LLB.jpg)
-
・Modularized clean equipment (Reduced piping labor/Space saving)
Makes clean air easily available
・Nominal filtration rating: 0.01 μm (Filtration efficiency: 99.99%)
・Wetted parts: Grease-free, Silicone-free
・Assembled in a clean room, Shipped and packed in double packaging
・24 combinations are available.
Note) Inlet air conditions ISO 8573-1 Quality grade: Equivalent to 1.4.1 to 1.6.1
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Fluid | Set pressure | Flow range L/min (ANR) |
---|---|---|---|
LLB3 | Clean air N2 gas Note) | 0.05 to 0.4 MPa | 5 to 100 |
LLB4 | Clean air N2 gas Note) | 0.05 to 0.4 MPa | 50 to 500 |