|Basic Characteristics of Cylinders with Guide
A performance comparison of cylinders with different types of mounting guides is shown below.
Use the figures in the table below as a guide for model selection since they may be different depending on a model or bore size.
For details, refer to the individual actuator's catalog.
1 Accuracy
1) Deflection amount at the table or rod end (When the maximum load is applied to the stroke extension end.)
Below graph shows only the tendency since it may be different depending on a model or bore size. Refer to Best Pneumatics for details.

2) Non-rotating accuracy at the table or rod end
Below graph shows only the tendency since it may be different depending on a model or bore size. Refer to Best Pneumatics for details.

2 Load Mass
Below graph shows only the tendency since it may be different depending on a model or bore size. Refer to Best Pneumatics for details.

* The figures will change depending on the operating speed and the amount of overhang. For details, refer to pages described to each product model selection.
3 Service Life
This cylinder service life data is based on the service life test conducted under the test conditions shown below. This does not guarantee the service life under the customers’ operating conditions.

Others
Regarding the other models, consult with SMC.