Vacuum Pads ZP3/ZP2/ZP Series - Select from the Workpieces
- Select from
the Shape - Select from
the Workpieces - Select from
Functions - Select from Application or Industry
Select from the Workpieces:CD/DVD
Precautions
Confirm if adsorption marks remain on the workpiece.
<When the workpiece and pad do not separate>
- Consider reducing the vacuum pressure.
- Consider revising the release air circuit.
- Consider changing to a blast-type pad specification.
- Consider reducing the pad diameter.
Short-type Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Space-saving in the height direction |
MU | Flat | ZP2 | φ2, φ3.5, φ4, φ5, φ6, φ8, φ10, φ15 | ● | - | Details | |
EU | Flat | ZP2 | φ2, φ4, φ6, φ8, φ15 | ● | - | Details | ||
AU | Flat | ZP2 | φ2, φ3, φ4, φ6, φ8 | - | - | Details |
Compact Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Flat |
U | Flat | ZP | φ2, φ4, φ6, φ8 | ● | ● | Details | |
ZP2 | φ3, φ4 | - | - | Details | ||||
ZP3 | φ1.5, φ3.5 | ● | ● | Details | ||||
C | Flat with rib | ZP2 | φ6, φ7, φ8 | - | - | Details | ||
UT | Thin flat | ZP2 | φ5, φ6 | - | - | Details | ||
B | Bellows | ZP | φ6, φ8 | - | ● | Details | ||
ZP2 | φ4,φ6, φ8 | - | - | Details | ||||
ZP3 | φ4, φ6, φ8 | ● | ● | Details |
Flat Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer (ZP) |
WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For adsorption of general workpieces. |
U | flat | ZP |
φ2,
φ4,
φ6,
φ8,
φ10,
φ13,
φ16, φ20, φ25, φ32, φ40, φ50 |
● | ● | Details | |
U | Flat | ZP2 | φ3, φ4 | - | - | Details | ||
U | Flat | ZP3 | φ1.5, φ3.5 | ● | ● | Details | ||
MU | Flat | ZP2 | φ2, φ3.5, φ4, φ5, φ6, φ8, φ10, φ15 | ● | - | Details | ||
EU | Flat | ZP2 | φ2, φ4, φ6, φ8, φ15 | ● | - | Details | ||
AU | Flat | ZP2 | φ2, φ3, φ4, φ6, φ8 | - | - | Details |
Flat Pad with Rib
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For a workpiece which is likely to deform. |
C | Flat Pad with rib | ZP | φ10, φ13, φ16, φ20, φ25, φ32, φ40, φ50 | ● | ● | Details | |
C | Flat Pad with rib | ZP2 | φ6, φ7, φ8 | - | - | Details |
Flat Pad with Groove
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For a workpiece which is likely to deform. |
UM | Flat with groove | ZP3 | φ4, φ6, φ8, φ10, φ13, φ16 | ● | ● | Details | |
■For adsorption of general workpieces. |
UM | Flat type with groove | ZP3E | φ32,φ40,φ50,φ63,φ80,φ100,φ125 | ● | ● | Details |
Thin Flat Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For a workpiece which is likely to deform. |
UT | Thin flat | ZP | φ10, φ13, φ16 | ● | ● | Details | |
UT | Thin flat | ZP2 | φ5, φ6 φ11, φ14, φ18, φ20 | - | - | Details |
Thin Flat Pad with Rib
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For a workpiece which is likely to deform. |
CT | Thin flat with rib | ZP | φ10, φ13, φ16 | ● | ● | Details |
Bellows Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For use where there is no space for the buffer (spring type). For adsorption of workpieces with inclined surface. |
B | Bellows | ZP | φ6, φ8, φ10, φ13, φ16, φ20, φ25, φ32, φ40, φ50 | ● | ● | Details | |
B | Bellows | ZP2 | φ6, φ8 | - | - | Details | ||
B | Bellows | ZP3 | φ4, φ6, φ8, φ10, φ13, φ16 | ● | ● | Details | ||
J |
Bellows (Multistage type) |
ZP2 | φ6, φ9, φ10, φ14, φ15, φ16, φ25, φ30 | - | - | Details | ||
JT | Bellows | ZP3P | φ20, φ25, φ32, φ40, φ50 | ● | - | Details | ||
MB | Bellows | ZP2 | φ4, φ6, φ8, φ10, φ15, φ20 | ● | - | Details | ||
ZJ | Bellows | ZP2 | φ2, φ4, φ5, φ6, φ40, φ46 | - | - | Details | ||
ZJ | 4,5-Stage Bellows |
ZP2 | φ15,φ20,φ30,φ40,φ46 | ● | - | Details |
Blast-type Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Blast treatment to create finely uneven surface for adsorption. |
U | Flat | ZP2 | φ4 | - | - | Details | |
C | Flat with rib | ZP2 | φ6, φ8 | - | - | Details | ||
UM | Flat with groove | ZP3 | φ4,φ6,φ8,φ10,φ13,φ16 | ● | ● | Details | ||
B | Bellows | ZP2 | φ6, φ8 | - | - | Details | ||
J | Bellows (Multistage type) |
ZP2 | φ10, φ15, φ25, φ30 | - | - | Details | ||
MU | Flat | ZP2 | φ2, φ3.5, φ4, φ5, φ6, φ8, φ10, φ15 |
● | - | Details | ||
EU | Flat | ZP2 | φ2, φ4, φ6 | ● | - | Details | ||
MT | Thin flat (With groove) |
ZP2 | φ10, φ15, φ20, φ25, φ30 | ● | - | Details | ||
MB | Bellows | ZP2 | φ4, φ6, φ8, φ10, φ15, φ20 |
● | - | Details |
Mark-free Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For use where adsorption marks must not be left on workpieces. |
U | Flat | ZP2 | φ4, φ6, φ8, φ10, φ16, φ25, φ32, φ40, φ50 | - | - | Details | |
H |
Heavy-duty (Flat with rib) |
ZP2 | φ40, φ50, φ63, φ80, φ100, φ125 | - | - | Details |
Resin Attachment
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Mark-free. |
K | Bellows | ZP2 | φ6, φ8, φ10, φ13, φ16, φ20, φ25, φ32 | - | - | Details |
Vacuum Pad for Transferring Disks
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For adsorbing circular components like CD and DVD. |
- | For transferring disks | ZP2 | 20×25 (ID×OD:PCD 22.5) | - | - | Details |