Vacuum Equipment
» Vacuum Pad Series ZP3/ZP2/ZP - Select from the Workpieces » Air Permeable Workpieces
Vacuum Pads ZP3/ZP2/ZP Series - Select from the Workpieces
- Select from
the Shape - Select from
the Workpieces - Select from
Functions - Select from Application or Industry
Select from the Workpieces : Air permeable workpieces
Precautions
It is difficult to adsorb air permeable workpieces with the pad.
Since it is necessary to adsorb the workpiece with the available flow rate, consider using a blower, etc. for better adsorption.
Non-contact Gripper XT661Series
Variations | Type | Series | Outer body diameter | Port size | Operating pressure | WEB Catalog | |
---|---|---|---|---|---|---|---|
■Non-contact conveyance is possible. |
![]() |
Cyclone type | XT661 | φ20,φ25,φ40,φ60,φ80,φ100 | M5×0.8、Rc1/8 | 0.01~0.5MPa | Details |
![]() |
Bernoulli type | φ39,φ59,φ79,φ99,□120,□150 | 0.01~0.4MPa |