Vacuum Equipment

Vacuum Pads ZP3/ZP2/ZP Series - Select from the Shape

Compact Pad

Variations Symbol Type Series Pad diameter Adapter type Buffer WEB Catalog

■Flat
For adsorption of general workpieces. For adsorption of workpieces with flat and not deformed surface.

■Flat with rib
For a workpiece which is likely to deform or for releasing a workpiece certainly.

■Thin flat
For a workpiece which is likely to deform.

■Bellows
For adsorption of workpieces with inclined surface.

U Flat ZP φ2, φ4, φ6, φ8 Details
ZP2 φ3, φ4 - - Details
ZP3 φ1.5, φ3.5 Details
C Flat with rib ZP2 φ6, φ7, φ8 - - Details
UT Thin flat ZP2 φ5, φ6 - - Details
B Bellows ZP φ6, φ8 - Details
ZP2 φ4,φ6, φ8 - - Details
ZP3 φ4, φ6, φ8 Details

Go Top