Vacuum Equipment
» Vacuum Pad Series ZP3/ZP2/ZP - Select from the Shape » Resin Attachment
Vacuum Pads ZP3/ZP2/ZP Series - Select from the Shape
- Select from
the Shape - Select from
the Workpieces - Select from
Functions - Select from Application or Industry
Resin Attachment
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Mark-free. ![]() |
![]() |
K | Bellows | ZP2 | φ6, φ8, φ10, φ13, φ16, φ20, φ25, φ32 | - | - | Details |