Vacuum Equipment
» Vacuum Pad Series ZP3/ZP2/ZP - Select from the Shape » Vacuum Pad for Fixing Panel
Vacuum Pads ZP3/ZP2/ZP Series - Select from the Shape
- Select from
the Shape - Select from
the Workpieces - Select from
Functions - Select from Application or Industry
Vacuum Pad for Fixing Panel
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For adsorbing and fixing the stage of panels or glass circuit board, etc. ![]() |
![]() |
- | For fixing panel | ZP2 | - | - | - | Details |