Vacuum Equipment
» Vacuum Pad Series ZP3/ZP2/ZP - Select from the Shape » Heavy-duty Pad
Vacuum Pads ZP3/ZP2/ZP Series - Select from the Shape
- Select from
the Shape - Select from
the Workpieces - Select from
Functions - Select from Application or Industry
Heavy-duty Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For heavy or large workpieces. |
![]() |
H |
Heavy-duty (Flat with rib) |
ZP | φ40, φ50, φ63, φ80, φ100, φ125 | ● | ● | Details |
H |
Heavy-duty (Flat with rib) |
ZP2 | φ32,φ300,φ340 | - | - | Details | ||
![]() |
HT |
Heavy-duty (Thin flat with rib) |
ZP2 | φ150, φ250 | - | - | Details | |
![]() |
HW |
Heavy-duty (Oval) |
ZP2 | 30×50 | - | - | Details |