Vacuum Equipment
» Vacuum Pad Series ZP3/ZP2/ZP - Select from the Shape » Ball Joint Pad
Vacuum Pads ZP3/ZP2/ZP Series - Select from the Shape
- Select from
the Shape - Select from
the Workpieces - Select from
Functions - Select from Application or Industry
Ball Joint Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For adsorption of work pieces with inclined or curved surface. |
![]() |
F | Ball joint | ZP | φ10, φ13, φ16, φ20, φ25, φ32, φ40, φ50 | ● | ● | Details |