Vacuum Equipment

Vacuum Pads ZP3/ZP2/ZP Series - Select from the Shape

Flat Pad with Groove

Variations Symbol Type Series Pad diameter Adapter type Buffer WEB Catalog

■For a workpiece which is likely to deform.
■For releasing a workpiece certainly.

UM Flat with groove ZP3 φ4, φ6, φ8, φ10, φ13, φ16 Details

■For adsorption of general workpieces.
■To be used when adsorption surface of the workpiece is flat and not deformed.

UM Flat type with groove ZP3E φ32,φ40,φ50,φ63,φ80,φ100,φ125 Details

Go Top