Vacuum Equipment

Vacuum Pads ZP3/ZP2/ZP Series - Select from the Shape

Flat Pad

Variations Symbol Type Series Pad diameter Adapter type Buffer
(ZP)
WEB Catalog

■For adsorption of general workpieces.
■For adsorption of work pieces with flat and not deformed surface.

U flat ZP φ2, φ4, φ6, φ8, φ10, φ13,
φ16, φ20, φ25, φ32, φ40, φ50
Details
U Flat ZP2 φ3, φ4 Details
U Flat ZP3 φ1.5, φ3.5 Details
MU Flat ZP2 φ2, φ3.5, φ4, φ5, φ6, φ8, φ10, φ15 - Details
EU Flat ZP2 φ2, φ4, φ6, φ8, φ15 - Details
AU Flat ZP2 φ2, φ3, φ4, φ6, φ8 - - Details

Go Top