Vacuum Equipment

Vacuum Pads ZP3/ZP2/ZP Series - Select from the Shape

Non-contact Gripper

Variations Type Series Outer body diameter Port size Operating pressure WEB Catalog

■Non-contact conveyance is possible.
■Compatible for the transfer of workpieces sensitive to adsorption marks, such as glass circuit board, workpieces with bumps like solar battery cells, workpieces with holes, air permeable workpieces like paper, and thin workpieces like film.
■Grease-free

Cyclone type XT661 φ20,φ25,φ40,φ60,φ80,φ100 M5×0.8、Rc1/8 0.01~0.5MPa Details
Bernoulli type φ39,φ59,φ79,φ99,□120,□150 0.01~0.4MPa
Bernoulli type ZNC 20,30,40,60,80 M5×0.8、Rc1/8 0.1~0.5MPa Details

Go Top