Vacuum Equipment
» Vacuum Pad Series ZP3/ZP2/ZP - Select from the Shape » Bowl Shape Pad
Vacuum Pads ZP3/ZP2/ZP Series - Select from the Shape
- Select from
the Shape - Select from
the Workpieces - Select from
Functions - Select from Application or Industry
Bowl Shape Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Bowl Shape or adsorption of Workpieces with a curved |
![]() |
R | Bowl Shape | ZP3M | φ32, φ40, φ50, φ63, φ80,φ100 | ● | ● | Details |