Vacuum Equipment

Vacuum Pads ZP3/ZP2/ZP Series - Select from the Shape

Blast-type Pad

Variations Symbol Type Series Pad diameter Adapter type Buffer WEB Catalog

■Blast treatment to create finely uneven surface for adsorption.

Workpieces can be removed easily.

U Flat ZP2 φ4 - - Details
C Flat with rib ZP2 φ6, φ8 - - Details
UM Flat with groove ZP3 φ4,φ6,φ8,φ10,φ13,φ16 Details
B Bellows ZP2 φ6, φ8 - - Details
J Bellows
(Multistage type)
ZP2 φ10, φ15, φ25, φ30 - - Details
MU Flat ZP2 φ2, φ3.5, φ4, φ5,
φ6, φ8, φ10, φ15
- Details
EU Flat ZP2 φ2, φ4, φ6 - Details
MT Thin flat
(With groove)
ZP2 φ10, φ15, φ20, φ25, φ30 - Details
MB Bellows ZP2 φ4, φ6, φ8,
φ10, φ15, φ20
- Details

Go Top