Vacuum Equipment
» Vacuum Pad Series ZP3/ZP2/ZP - Select from the Shape » Bellows type Pad with groove
Vacuum Pads ZP3/ZP2/ZP Series - Select from the Shape
- Select from
the Shape - Select from
the Workpieces - Select from
Functions - Select from Application or Industry
Bellows type Pad with groove
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■To be used when adsorption surface of the workpiece is slanted. |
![]() |
BM | Bellows type with groove | ZP3E | φ32,φ40,φ50,φ63,φ80,φ100,φ125 | ● | ● | Details |