Vacuum Equipment

Vacuum Pads ZP3/ZP2/ZP Series - Select from the Shape

Bellows Pad

Variations Symbol Type Series Pad diameter Adapter type Buffer WEB Catalog

■For use where there is no space for the buffer (spring type). For adsorption of workpieces with inclined surface.

B Bellows ZP φ6, φ8, φ10, φ13, φ16, φ20, φ25, φ32, φ40, φ50 Details
B Bellows ZP2 φ6, φ8 Details
B Bellows ZP3 φ4, φ6, φ8, φ10, φ13, φ16 Details
J Bellows
(Multistage type)
ZP2 φ6, φ9, φ10, φ14, φ15, φ16, φ25, φ30 - - Details
JT Bellows ZP3P φ20, φ25, φ32, φ40, φ50 - Details
MB Bellows ZP2 φ4, φ6, φ8, φ10, φ15, φ20 - Details
ZJ Bellows ZP2 φ2, φ4, φ5, φ6, φ40, φ46 - - Details
ZJ 4,5-Stage
Bellows
ZP2 φ15,φ20,φ30,φ40,φ46 - Details

Go Top