Product Information  »  P.G.Information

P.G.Information

Rotary Actuators/Air Grippers

19 results)

Result:

*As these products are dealt with on an individual basis, please contact the SMC sales department for lead times and prices.

ClassificationTitleSeriesFeatures
Air GripperEnvironment-resistant 3-Finger Air GripperMHS3-32D-X6708□
MHS3-63D-X6708□
Improved durability in environments with dust and water splashing
Rotary ActuatorRotary Gripper
(Shaft Specification)
MRHQ10 to 25D-360□X-□-X600
MRHQ25D-360-DIU00111-□
The motor can be connected to the mounting shaft.
Air GripperCoolant-resistant Air GripperMHZJ2-32D-X6544Increased resistance to splashing coolant
Air Gripper3-Position Air GripperMHZL2-16D-X6770
MHZL2-20D-X6770
Intermediate stops of the opening / closing stroke are possible.
Air GripperRotary Gripper (Changed starting point of rotation)MRHQ10~25-*SX-*ー*-X103Starting point of rotation is rotated 90? in relation to the piping port surface.
Air GripperRotary Gripper (Additional rotation angles)MRHQ10~25-*SX-*-*-X101Additional rotation angles available based on the application.
Compliance unitCompliance unitMA210-H3-*-X492 , MA210-H3-*-X493Adjustment manpower is reduced by automatically adjusting the decentering that occurs at parts assembly.
Reduces increasing costs with accuracy improvement of theequipment.
Rotary Actuator3-Position Rotary TableMSZB-X1 / -X2 / -X3-X43-stop positions(Rotation angle:0°90° and 180°)
Equipped with external absorber.Two types (high-energy type and low energy-type) are available.
Rotary ActuatorRotary ActuatorMSUB*-X150 , MSUB*-X152Rotation angles can be selected in the range of 15 ° to 165°in increments of 15°.
Single vane:15° to 75°(-X150),105° to 165°(-X152),Double vane:15° to 75°(-X150)
Rotary ActuatorRotary Actuator,Double Vane TypeMDSUB*-01-250~254Rotation angles can be selected in the range of 15°to 75°in increments of 15°.