Global Information »
Global Network »
Europe »
Norway
EU
Norway
SMC Automation AS
![](/assets/sguide/ja-jp/norway/images/main.jpg)
SMC Automation AS
Vollsveien 13 B, Granfos Næringspark N-1366 Lysaker, Norway
Phone: +47-67-12-90-20
Fax: +47-67-12-90-21
e-mail: post@smc.no
URL https://www.smc.no
Number of employees | Approx. 10 |
---|---|
Managing Director | Torbjorn Lundberg (SMC Sweden) |
Country Manager | Stig Grani |
ISO certification | ISO 9002 |
SMC Automation AS was established in 1997 in the city of Lysaker which is adjacent to Oslo.
To respond quickly to customer demands, a stock of standard products as well as special order products is constantly maintained, making it possible to meet short deadlines. With the support of sales engineers and distributors, they provide customers with fine-tuned services.
Main Inventory Series
Directional Control Equipment | SY, SYJ, VQC, VQD, VF, SV, VFN, VFS, EVS,VP, EVT, VGA342, VDW, VXD, EX |
---|---|
Actuators | C55, C85, C96, CP96, CQ2, MXS, MGP, CJP, RSQ, MK2, CRB, MSQ, MHZ2, MHZL2, MHZJ2, MHF, MHL2, MHC2, MHY2, XT661 |
Electric Actuators and Cylinders | LE |
Modular F.R.L. / Air Preparation equipment |
AF, AR, AW, ARG, ARJ, ARM, ARP, ARX, AL, AFM, VHS, AN, EAV, IR, ITV, VBA |
Fittings and Tubings / Flow control equipment |
KJ, KQ2, KDM, KM, KS, KX, TU, TUH, TS, TCU, TRBU, VMG, AS, ASV, AQ, KEA, ASD, ASP, AKH, AKB, AK, ASN, ASR, ASQ, ASS |
Vacuum equipment | ZP, ZF, ZH, ZU, ZL, IRV, ZX, ZM |
Electric equipment | PPA, PS1000, IS, ISE, ZSE, PSE, PFM, PF2A, PF3W, IZS, IZN, IZF |
∗ In addition to the above main stock series, they also carry other stock in response to the requirement of their customers.