產品目錄

產品情報 »  產品目錄  » 開關/感測器/控制器  » 數位式壓力開關/感測器 (感測器・放大器分離型)

數位式壓力開關/感測器 (感測器・放大器分離型)

3畫面數位顯示設定器 PSE300A

    ・對應5機種的壓力感測器
     適用感測器: PSE53□, PSE54□, PSE550, PSE57□, PSE56□
    ・測定值可邊觀看邊設定
    ・NPN/PNP切換功
    ・範圍輸入功能( 壓力/流量對應)
    ・簡單3步驟設定
系列設定壓力範圍
PSE300A−0.2 ~ 2.1kPa
10 ~ −105kPa
−105 ~ 105kPa
−10 ~ 105kPa
−50 ~ 525kPa
−0.105 ~ 1.05MPa
−0.105 ~ 2.1MPa
−0.25 ~ 5.25MPa
−0.5 ~ 10.5MPa

產品特點

■Compatible with 5 types of pressure sensor
■It is possible to change the settings while checking the measured value.
■NPN/PNP Switch Function


■Input Range Selection
(for Pressure/Flow rate)

・Set the displayed value according to the sensor input.
(Voltage input: 1 to 5 V/Current input: 4 to 20 mA)
・Value is displayed regardless of the pressure switch or flow switch.

■Visualization of Settings

The sub screen (label) shows the item to be set.

■Simple 3-Step Setting
■Easy Screen Switching
■Copy Function
■Easy Fitting of Connector
■Input Range Selection
(for Pressure/Flow rate)
■Analog Free Span Function
■Application Example

Go Top