產品情報 » 旋轉缸/氣壓夾爪
» 旋轉缸 齒條齒輪式
旋轉缸 齒條齒輪式
旋轉平台 MSQ
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-msq-r.jpg)
型式 | 系列 | 齒輪齒條式 | 尺寸 | 擺動角度 |
---|---|---|---|---|
基本型 | MSQ | 雙齒條 | 10,20,30,50 | 0 ~ 190° |
附外部緩衝器 | MSQ□L | 雙齒條 | 10,20,30,50 | 90° 180° |
附外部緩衝器 | MSQ□H | 雙齒條 | 10,20,30,50 | 90° 180° |
產品特點
Compact and lightweight
![](/assets/newproducts/en-jp/msq-r/images/01.jpg)
Improved workability
The end ports and the angle adjustment mechanisms are located on the same surface.
![](/assets/newproducts/en-jp/msq-r/images/02.jpg)
5 types of cushions are available.
![](/assets/newproducts/en-jp/msq-r/images/03.jpg)
-
The adjustable rotation time range is expanded.
Can be used at lower speeds compared with the existing model
-
High durability and high accuracy
The large rolling bearing provides high durability and high accuracy.
Compact auto switches are mountable.
![](/assets/newproducts/en-jp/msq-r/images/10.jpg)
An external shock absorber option has been added. NEW
![](/assets/newproducts/en-jp/msq-r/images/06.jpg)
Enlarged center hole diameter for piping
![](/assets/newproducts/en-jp/msq-r/images/07.jpg)
An interchangeable table and plate are available. (Made to order)
The new model is only fully interchangeable with the existing model when the optional interchangeable plate and table are utilized.
![](/assets/newproducts/en-jp/msq-r/images/08.jpg)
Select from 3 mounting methods.
Mounting dimensions are interchangeable with the existing MSQ series model.
![](/assets/newproducts/en-jp/msq-r/images/09.jpg)