產品目錄

產品情報 »  產品目錄  » 電動驅動器/電動缸  » 無電池絕對式編碼器型

無電池絕對式編碼器型

Battery-less Absolute Encoder Type
Electric Actuator/Guide Rod Type LEYG

    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off. A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Compact integration of guide rods
     Achieves lateral load resistance and high non-rotating accuracy
    ・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
    ・Compatible with sliding bearings and ball bushing bearings
     Compatible with moment load and stopper (sliding bearings)
    ・Either positioning or pushing control can be selected.
     It is possible to hold the actuator with the rod pushing on a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
SpecificationModelStroke
(mm)
Pushing force [N]Speed
(mm/s)
Screw lead (mm)
Battery-less absolute
(Step motor/24 VDC)
LEYG1630 to 200Max. 141Max. 5002.5,5,10
Battery-less absolute
(Step motor/24 VDC)
LEYG2530 to 300Max. 452Max. 5003,6,12
Battery-less absolute
(Step motor/24 VDC)
LEYG3230 to 300Max. 707Max. 5004,8,16
Battery-less absolute
(Step motor/24 VDC)
LEYG4030 to 300Max. 1058Max. 5004,8,16

產品特點

■Restart from the last stop position is possible.
■Compatible Actuators




Go Top