產品目錄

產品情報 »  產品目錄  » 電動驅動器/電動缸  » 無馬達規格

無馬達規格

Electric Actuator Slide Table/High Precision Type LESYH

    ・Improved positioning repeatability due to the adoption of a ball screw drive.
     Positioning repeatability: ±0.01 mm
    ・Lost motion: 0.1 mm or less
    ・Increased vertical work load: 5 times or more
    ・Motorless type
     Can be used with your current motor and driver!
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
MotorlessLESYH1650,100Max. 8Max. 12Max. 4006,12
MotorlessLESYH2550,100,150Max. 12Max. 20Max. 40010,20

產品特點

■Improved positioning repeatability due to the adoption of a ball screw drive. Positioning repeatability: ±0.01 mm
■Lost motion: 0.1 mm or less
■Increased vertical work load: 5 times or more
■Motorless type: Can be used with your current motor and driver !
■Battery-less absolute encoder type: Restart from the last stop position is possible after recovery of the power supply.

Easy operation restart after recovery of the power supply The position information is held by the encoder even when the power supply is turned off.
A return to origin operation is not necessary when the power supply is recovered.

Go Top