無馬達規格
Electric Actuator/High Rigidity and High Precision Slider Type LEKFS
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/LEKFS-motorless.jpg)
-
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors:
Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
FANUC CORPORATION, NIDEC SANKYO CORPORATION,
KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
Siemens AG, Delta Electronics, Inc., ANCA Motion
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Motorless Ball screw drive | LEKFS25 | 100 to 500 | MAX.20 | MAX.1500 | 6, 12, 20 |
Motorless Ball screw drive | LEKFS32 | 100 to 500 | MAX.45 | MAX.1500 | 8, 16, 24 |
Motorless Ball screw drive | LEKFS40 | 200 to 600 | MAX.60 | MAX.1500 | 10, 20, 30 |