無電池絕對式編碼器型
Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type LEFS□G
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-LEFSG.jpg)
-
・Reduces cycle time
Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
model
∗ When LEFS25GH-400 is operated from 0 to 400 mm
Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
the existing model)
Max. speed: 1500 mm/s (Improved by 25% compared with the existing
model)
・Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require
the use of batteries.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Green Procurement (RoHS)
Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
High performance Battery-less absolute (Step motor/24 VDC) | LEFS16G | 50 to 500 | Max. 15 | Max. 800 | 5,10 |
High performance Battery-less absolute (Step motor/24 VDC) | LEFS25G | 50 to 800 | Max. 40 | Max. 1500 | 6,12,20 |
High performance Battery-less absolute (Step motor/24 VDC) | LEFS32G | 50 to 1000 | Max. 68 | Max. 1300 | 8,16,24 |
High performance Battery-less absolute (Step motor/24 VDC) | LEFS40G | 150 to 1200 | Max. 75 | Max. 1200 | 10,20,30 |