產品目錄

產品情報 »  產品目錄  » 電動驅動器/電動缸  » 滑塊型

滑塊型

High Performance Electric Actuator LEFS□F

    ・Reduces cycle time
     Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
     model∗
     ∗ When LEFS25FH-400 is operated from 0 to 400 mm (stroke)
    ・Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
    ・Max. speed: 1500 mm/s (Improved by 25% compared with the existing
     model)
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
High performance
Step motor
(Servo/24 VDC)
LEFS16F50 to 500MAX.20MAX.8005,10
High performance
Step motor
(Servo/24 VDC)
LEFS25F50 to 800MAX.40MAX.15006,12,20
High performance
Step motor
(Servo/24 VDC)
LEFS32F50 to 1000MAX.68MAX.13008,16,24
High performance
Step motor
(Servo/24 VDC)
LEFS40F50 to 1200MAX.75MAX.120010,20,30

產品特點

Reduces cycle time

Go Top