產品目錄

產品情報 »  產品目錄  » 電動驅動器/電動缸  » 無電池絕對式編碼器型

無電池絕對式編碼器型

Battery-less Absolute Encoder Type
Electric Actuator/Slider Type, Belt Drive LEFB

    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Max. stroke: 2000 mm
    ・Max. speed: 2000 mm/s
    ・Positioning repeatability: ±0.08 mm
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Equivalent lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEFB16300 to 1000148 to 110048
Battery-less absolute
(Step motor/24 VDC)
LEFB25300 to 20001048 to 140048
Battery-less absolute
(Step motor/24 VDC)
LEFB32300 to 20001948 to 150048

產品特點

■Restart from the last stop position is possible.
■Compatible Actuators




Go Top