產品目錄

產品情報 »  產品目錄  » 油壓元件  » 油壓用元件

油壓用元件

Fixed Pipe Type Oil Cooler: Water Cooled, Iron Particle Type HOWF

    ・High heat transfer coefficient through the effects of turbulence
    ・Compact design requiring less installation space: 1/2 to 1/5 the size of current oil coolers
    ・Flexible installation orientation
    ・Minimal pressure drop
SeriesHeat transfer area
(Inside pipe) m2
Heat exchange
volume (kW)
Flow rate L/min
Oil side
Flow rate L/min
Cooling water side
HOWF0.077 to 1.285.2 to 7320 to 80040 to 125

Go Top