產品目錄

產品情報 »  產品目錄  » 油壓元件  » 油壓用元件

油壓用元件

Suction Guard FHG

    ・Prevents collected dust from falling into the tank
    ・The replacement of flushing oil is not required.
    ・Easy maintenance and no air mixing
    ・Integrated lubrication port strainer, suction filter, and air breather
    ・It is possible to detect clogging with the differential pressure indicator and
     differential pressure indication switch (CB-□□H).
SeriesPort sizeFlow range L/minOperating
pressure
Element μm
(Nominal filtration)
FHG1/2B to 3B18 to 450Negative pressureMicromesh :
74, 105, 149

Go Top