產品目錄

產品情報 »  產品目錄  » 油壓元件  » 油壓用元件

油壓用元件

Vertical Return Filter FHBA

    ・Vertical return filters are designed for mounting directly on top of oil tanks used in
     hydraulic systems. They prevent the dust generated within the circuit from entering
     the tank and help keep the oil clean. This efficient configuration reduces the total
     number of filters required.
    ・It is possible to detect clogging with the differential pressure indicator and
     differential pressure indication switch (CB-□□H).
SeriesPort size (Rc)Max. flow range L/minElement μm
(Nominal filtration)
FHBA3/4 to 1 1/2150, 300, 400Paper : 5, 10, 20
Micromesh : 5, 10, 20

Go Top