產品情報 » 旋轉缸/氣壓夾爪
» 旋轉缸 葉片式
旋轉缸 葉片式
旋轉缸 CRB/CDRB
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-crb-cdrb.jpg)
類型 | 系列 | 葉片形式 | 尺寸 | 搖動角度 |
---|---|---|---|---|
標準型 (無磁簧開關) | CRB | 單動 | 10,15,20,30,40 | 90°180° |
標準型 (附磁簧開關) | CDRB | 單動 | 10,15,20,30,40 | 90°180° |
附縱型磁簧開關單元 | CRB□-A | 單動 | 10,15,20,30,40 | 90°180° |
附可變角度調整單元 | CRB□-B | 單動 | 10,15,20,30,40 | 90°180° |
附縱型磁簧開關單元 附可變角度調整單元 | CRB□-C | 單動 | 10,15,20,30,40 | 90°180° |
產品特點
Features a compact body with a built-in angle adjustment unit and auto switch unit
(Size: 20, 30, 40)
![](/assets/newproducts/en-jp/crb/images/01-r2.jpg)
Overall length
![](/assets/newproducts/en-jp/crb/images/02-r.jpg)
Weight
![](/assets/newproducts/en-jp/crb/images/03-r.jpg)
Features
![](/assets/newproducts/en-jp/crb/images/04-r.jpg)
Shaft type variations
* If an auto switch is to be mounted, choose a single shaft (options ① and ⑤).
![](/assets/newproducts/en-jp/crb/images/05-r.jpg)
Interchangeable mounting
The mounting pitch and shaft configuration are the same as those for the CRB2.
![](/assets/newproducts/en-jp/crb/images/06-r.jpg)
Mounting
![](/assets/newproducts/en-jp/crb/images/07-r.jpg)
Each of the units below for the CRB2 series can be mounted to the CRB series.
・The vertical auto switch unit and the angle adjustment unit are the same as those of the CRB2 series. Replacement of just the CRB body can be done during maintenance.
・Each of the units for the CRB2 series can be mounted to the CRB without an auto switch (CRBW).
![](/assets/newproducts/en-jp/crb/images/08-r.jpg)
Series Variations
![](/assets/newproducts/en-jp/crb/images/09-r2.jpg)