產品目錄

產品情報 »  產品目錄  » 製程氣體用元件  » 製程氣體用元件

製程氣體用元件

逆止閥/真空產生器/流量開關 AP

    [逆止閥]
    ・防止背壓造成流體的逆流。
    ・內部可動零件只有O形環,簡單的構造。
    ・無彈簧的構造,抑制了振動、顫動造成的粉塵發生,下游側的壓力變動

    [真空產生器]
    ・真空發生機器
    ・氣體鋼瓶更換時,對應配管中殘留不要氣體的排出用途

    [流量開關]
    ・配管破斷等過剩流量的檢出
系列型式本體材質配管連接配管尺寸
AP逆止閥SUS316L 二次熔煉面密封接頭
焊接管
1/4'', 3/8''
AP真空產生器SUS316L面密封接頭l
焊接管
1/4'', 3/8''
AP流量開關SUS316L 二次熔煉
SUS316L
面密封接頭
焊接管
1/2'', 3/4''

產品特點

■Regulators for Ultra High Purity (UHP) Series AP/SL/AZ
  • For UHP gas delivery in semiconductor and other clean industries.
  • Body material: 316L SS secondary remelt or 316L SS
  • Electropolished wetted parts
  • Metal seal to atmosphere
■Regulator/Back Pressure Regulator for General Applications Series AK/BP
  • For wide variety of applications from semiconductor to general.
  • Body material 316 SS or brass available depending on gas.
■Diaphragm Valve for Ultra High Purity Series AP
  • For UHP gas delivery in semiconductor and other clean industries.
  • Used as gas shutoff valve.
  • No spring is used for the wetted parts and drive part is also separated
    from the diaphragm. Dead space in the flow path is small to suppress
    the particle generation.
■Check Valve/Vacuum Generator/Flow Switch Series AP

[Check valve]

  • Fluid back-flow is prevented by back pressure.
  • Unique design with only one moving part in the gas stream, an O-ring.
  • Springless structure suppresses particle generation by vibration or
    chattering or pressure fluctuation on downstream side.

[Vacuum generator]

  • Vacuum generation equipment.
  • Applicable to emission of unnecessary gas remaining inside the
    piping during gas cylinder replacement.

[Flow switch]

  • Detects excess flow above a given flow rate, caused by pipe breakage, etc.

Go Top