產品目錄

產品情報 »  產品目錄  » 製程氣體用元件  » 製程氣體用元件

製程氣體用元件

調壓閥(壓力調整器)/背壓閥 AK/BP

    ・從半導體到一般產業,廣泛用途可以使用的標準產品
    ・依使用流體,本體材質可選擇SUS316或黃銅
系列形式用途本體材質配管連接配管尺寸
AK一段式管線用SUS316
或黃銅
NPT母螺牙, 卡套接頭1/4'', 3/8''
1/2''
AK一段式一次側高壓用SUS316
或黃銅
NPT母螺牙, 卡套接頭1/4'', 3/8''
1/2''
AK一段式負壓調整SUS316
或黃銅
NPT母螺牙, 卡套接頭1/4'', 3/8''
1/2''
AK二段式一次側高壓用SUS316
或黃銅
NPT母螺牙, 卡套接頭1/4''
BP背壓閥SUS316
或黃銅
NPT母螺牙, 卡套接頭1/4''

產品特點

■Regulators for Ultra High Purity (UHP) Series AP/SL/AZ
  • For UHP gas delivery in semiconductor and other clean industries.
  • Body material: 316L SS secondary remelt or 316L SS
  • Electropolished wetted parts
  • Metal seal to atmosphere
■Regulator/Back Pressure Regulator for General Applications Series AK/BP
  • For wide variety of applications from semiconductor to general.
  • Body material 316 SS or brass available depending on gas.
■Diaphragm Valve for Ultra High Purity Series AP
  • For UHP gas delivery in semiconductor and other clean industries.
  • Used as gas shutoff valve.
  • No spring is used for the wetted parts and drive part is also separated
    from the diaphragm. Dead space in the flow path is small to suppress
    the particle generation.
■Check Valve/Vacuum Generator/Flow Switch Series AP

[Check valve]

  • Fluid back-flow is prevented by back pressure.
  • Unique design with only one moving part in the gas stream, an O-ring.
  • Springless structure suppresses particle generation by vibration or
    chattering or pressure fluctuation on downstream side.

[Vacuum generator]

  • Vacuum generation equipment.
  • Applicable to emission of unnecessary gas remaining inside the
    piping during gas cylinder replacement.

[Flow switch]

  • Detects excess flow above a given flow rate, caused by pipe breakage, etc.

Go Top