產品目錄

產品情報 »  產品目錄  » 搜尋結果

關鍵字搜索則找到32項結果。


Thermo-chiller/Low-temperature Type HRS040-A-20-T1-X158/X164

恆溫元件 » 恆溫器 (循環液恆溫裝置)
恆溫元件 » 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
    ・Supports low temperatures of up to −10°C
    ・Compact: Equivalent in size to the HRS040
    ・Cooling capacity: 1 kW (At −10°C)
    ・Temperature stability: ±0.1°C
    ・Set temperature range: −10°C to 40°C
SeriesSet temperature
range
Cooling capacityTemperature
stability
Cooling methodCirculating fluid
HRS040-A-20-T1-X158
HRS040-A-20-T1-X164
−10 to 401kW±0.1℃Air-cooled refrigerationEthylene glycol
aqueous solution (50%)

致冷晶片式恆溫器 HEC

Temperature Control Equipment(zhtw) » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)(zhtw)
    ・高精度恆溫需要的用途
    ・利用致冷晶片元件,不用冷媒的高精度恆溫器
    ・簡單的構造,高信賴性
    ・小型、低振動,容易安裝在設備內
    ・可對應寬廣的電源電壓
    ・適合UL規格、CE認證
系列設定溫度
範圍
冷卻
能力
溫度
安定性
冷卻
方式
循環液
HEC10 ~ 60℃230 W, 600 W±0.01 ~ 0.03℃致冷晶片式空冷清水
HEC10 ~ 60℃140 W, 320 W±0.01 ~ 0.03℃致冷晶片式水冷清水, 乙二醇水溶液(20%)
HEC10 ~ 60℃600 W, 1200 W±0.01 ~ 0.03℃致冷晶片式水冷清水, 氟素化液

Peltier-Type Thermo-con/Compact Type HEF

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・Compact: 130 mm (Width) x 210 mm (Height) x 150 mm (Depth)
    ・Low-noise design (at low load): 37 dB
    ・Cooling capacity: 220 W
    ・Temperature stability: ±0.1°C
    ・Set temperature range: 10°C to 60°C
    ・Superior temperature control
     Now only takes about 41 seconds to lower the temperature by 10°C
     86% reduction (41 s ← 294 s) ∗ Compared with the existing product
     HECR002
     ∗ Time to change the circulating fluid temperature from 30°C to 20°C
     (when the circulating fluid IN and OUT are directly connected)
  • 2D CAD
    查看 2D CAD
  • Peltier-Type Thermo-con/Compact Type HEF
    說明書
    Series Cooling capacity 查看搜尋結果
    HEF220 W查看搜尋結果
  • Peltier-Type Thermo-con/Compact Type HEF
    自我宣告書
    Series Cooling capacity 查看搜尋結果
    HEF220 W查看搜尋結果
SeriesSet temperature
range
Cooling capacityTemperature
stability
Cooling method
HEF10 to 60℃220 W±0.1℃Thermoelectric device
(Thermo-module)

循環液溫調裝置/恆溫器 HRS-R

恆溫元件 » 恆溫器 (循環液恆溫裝置)
產業用通訊元件/無線系統 » Other: RS232C Compatible Products
產業用通訊元件/無線系統 » Other: RS485 Compatible Products
恆溫元件 » 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type
    ・粉塵・飛沫水環境對應
    ・電裝部保護等級: IP54
    ・金屬面板
     外裝部全面金屬面板
     可選擇不鏽鋼面板(選配)
    ・大容量水槽 (12 L)
    ・周圍溫度: 5 ~ 45ºC
  • 循環液溫調裝置/恆溫器 HRS-R
    說明書
    系列 查看搜尋結果
    HRS-R查看搜尋結果
系列設定溫度
範圍
冷卻
能力
溫度
安定性
冷卻方式循環液
HRS-R5 ~ 40℃1.9 kW
2.9 kW
5 kW
(60 Hz的場合)
±0.1℃空冷冷凍式清水
乙二醇水溶液 (15%)

恆溫器/標準型 HRS100/150

Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
    ・No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuit.
    ・Compatible with power supplies in Europe, Asia, Oceania, North, Central, and South America
    ・Low-noise design: 70 dB (A)
    ・Outdoor installation: IPX4
    ・Compact, Space saving
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
  • 恆溫器/標準型 HRS100/150
    說明書
    Series 查看搜尋結果
    HRS100
    HRS150
    查看搜尋結果
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS100
HRS150
5 to 35℃9.5 kW
14.5 kW
(60 Hz)
±1.0℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Deionized water
Ethylene glycol aqueous solution (15%)

Peltier-Type Thermo-con/Compact Type INR-244-831

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・Compact, Space saving
    ・Refrigerant-free
    ・Low-noise design: 45 dBA (When selecting an option)
    ・Fluid contact material: Stainless steel, Resin (Aluminum and copper material-free)
  • 2D CAD
    查看 2D CAD
  • Peltier-Type Thermo-con/Compact Type INR-244-831
    說明書
    Series 查看搜尋結果
    INR-244-831查看搜尋結果
  • Peltier-Type Thermo-con/Compact Type INR-244-831
    自我宣告書
    Series 查看搜尋結果
    INR-244-831查看搜尋結果
SeriesSet temperature
range
Max. cooling
capacity
Temperature
stability
Cooling
method
INR-244-83110 to 60℃220 W±0.01℃ to ±0.03℃Peltier-type
air-cooled

恆溫器/標準型 HRS090

恆溫元件 » 恆溫器 (循環液恆溫裝置)
產業用通訊元件/無線系統 » Other: RS232C Compatible Products
產業用通訊元件/無線系統 » Other: RS485 Compatible Products
恆溫元件 » 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
    ・輕量・輕巧型
    ・冷卻能力: 9 kW
    ・溫度安定性: ±0.5°C
    ・設定溫度範圍: 5 ~ 35°C
    ・最高使用周圍溫度: 45°C
    ・電源: 三相200 ~ 230 VAC, 380 ~ 415 VAC
  • 恆溫器/標準型 HRS090
    說明書
    系列 查看搜尋結果
    HRS090查看搜尋結果
系列系列
範圍
冷卻
能力
溫度
安定性
冷卻方式循環液
HRS0905 ~ 35°C9kW (60Hz)±0.5°C空冷冷凍式/
水冷冷凍式
清水
去離子水(純水)
乙二醇水溶液 (15%)

致冷晶片式恆溫槽 HEB

Temperature Control Equipment(zhtw) » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)(zhtw)
    ・使用致冷晶片元件,高精度的恆溫槽
    ・小型、低噪音
    ・獨自的攪拌方式,上下溫度分布平均
系列設定溫度範圍冷卻
能力
溫度
安定性
冷卻方式循環液
HEB−15 〜 60℃140 W, 280 W0.01℃圓型構造致冷晶片式水冷清水,
氟素化液

恆溫器/標準型 HRS100/150

恆溫元件 » 恆溫器 (循環液恆溫裝置)
恆溫元件 » 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
    ・利用冷凍迴路的排熱溫度對循環液加熱,所以不需加熱器
    ・電源可對應EU・亞洲・大洋洲・北美・中南美
    ・靜音設計: 70 dB (A)
    ・屋外設置: IPX4
    ・小型・省空間
系列設定溫度
範圍
冷卻
能力
溫度
安定性
冷卻方式循環液
HRS100
HRS150
5 ~ 35℃9.5 kW
14.5 kW
(60 Hz的場合)
±1.0℃空冷冷凍式/
水冷冷凍式
清水
去離子水(純水)
乙二醇水溶液 (15%)

致冷晶片式恆溫槽(訂製品) INR

恆溫元件 » 致冷晶片式恆溫器/恆溫槽 (致冷晶片式恆溫裝置)
    ・使用致冷晶片元件,高精度的恆溫槽
    ・小型、低噪音
    ・獨自的攪拌方式,上下溫度分布平均
系列設定溫度
範圍
最大冷卻
能力
溫度
安定性
冷卻
方式
循環液
INR-244-696A−15 ~ 60℃280W±0.02℃致冷晶片式
水冷
清水, 乙二醇水溶液,
氟素化液
(角型只限常溫可使用)
INR-244-7450 ~ 60℃140W±0.03℃致冷晶片式
水冷
清水, 乙二醇水溶液,
氟素化液
(角型只限常溫可使用)
INR-244-7330 ~ 60℃140W±0.03℃致冷晶片式
水冷
清水, 乙二醇水溶液,
氟素化液
(角型只限常溫可使用)
INR-244-7470 ~ 60℃320W±0.03℃致冷晶片式
水冷
清水, 乙二醇水溶液,
氟素化液
(角型只限常溫可使用)
INR-244-7360 ~ 60℃320W±0.03℃致冷晶片式
水冷
清水, 乙二醇水溶液,
氟素化液
(角型只限常溫可使用)
INR-244-7460 ~ 60℃320W±0.03℃致冷晶片式
水冷
清水, 乙二醇水溶液,
氟素化液
(角型只限常溫可使用)
INR-244-7340 ~ 60℃320W±0.03℃致冷晶片式
水冷
清水, 乙二醇水溶液,
氟素化液
(角型只限常溫可使用)
INR-244-7490 ~ 60℃320W±0.03℃致冷晶片式
水冷
清水, 乙二醇水溶液,
氟素化液
(角型只限常溫可使用)
INR-244-7480 ~ 60℃320W±0.03℃致冷晶片式
水冷
清水, 乙二醇水溶液,
氟素化液
(角型只限常溫可使用)
INR-244-7570 ~ 60℃220W±0.03℃致冷晶片式
空冷
清水, 乙二醇水溶液,
氟素化液
(角型只限常溫可使用)

Go Top