關鍵字搜索則找到32項結果。
致冷晶片式恆溫器/輕巧型(低溫規格) INR-244-832
恆溫元件 » 致冷晶片式恆溫器/恆溫槽 (致冷晶片式恆溫裝置)系列 | 設定溫度 範圍 | 最大冷卻 能力 | 溫度 穩定性 | 冷卻方式 |
---|---|---|---|---|
INR-244-832 | 4 ~ 60℃ | 150W | ±0.01 ~ 0.03℃ | 致冷晶片式 |
[Low GWP Refrigerant Chiller] Thermo-chiller/Rack Mount Type HRRF
恆溫元件 » Chiller Compliant Regulations-
・Low GWP refrigerant chiller
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
・Environmentally friendly R454C as refrigerant (Not available for air
transport)
・Operable without the need to remove the unit from the rack
Front access: Simple to control, service, and maintain with all filters and
drainage accessible via the front panel
・Space saving: Multiple chillers can be mounted to a 19-inch rack.
・Cooling capacity: 1.2/1.8 kW (60 Hz)
・Temperature stability: ±0.1°C
・Power supply: Single-phase 200 to 230 VAC (50/60 Hz)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRRF012 | 5 to 40℃ | 1.0kW/1.2kW (50/60Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water, 15% ethylene glycol aqueous solution |
HRRF018 | 5 to 40℃ | 1.6kW/1.8kW (50/60Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water, 15% ethylene glycol aqueous solution |
[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF
恆溫元件 » 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type恆溫元件 » Chiller Compliant Regulations
-
・Low GWP Refrigerant Chiller
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
・Environmentally friendly R454C as refrigerant (Not available for air
transport)
・No heater is required, as the circulating fluid is heated using only the heat
exhausted by the refrigerating circuit.
・Compatible with power supplies in Europe, Asia, Oceania, and North,
Central, and South America
・3-phase 400 VAC Low-noise design 70 dB(A)
・Outdoor installation IPX4
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSF012 to 060 | 5 to 40℃ | 1.3 kW, 1.9 kW, 2.4 kW, 3.2 kW, 5.9 kW (60 Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water 15 to 40% Ethylene glycol aqueous solution Deionized water |
[對應低GWP冷媒] 恆溫器/雷射用雙重型 HRLF
恆溫元件 » 恆溫器 (循環液恆溫裝置)Dual Channel Thermo chiller for Lasers恆溫元件 » Chiller Compliant Regulations
-
・對應低GWP冷媒
GWP: 146∗ ∗ Regulation(EU) 2024/573, AIM Act 40 CFR Part 84標準
歐盟冷媒規定: GWP150以上
美國冷媒規定: GWP700以上
加州冷媒規定: GWP750以上
・環境對應冷媒R454C (不可空運)
・透過1台恆溫器可個別對2個系統控制溫度
・省空間/省配線
・觸控面板
可使用數字鍵盤輸入
顯示警報內容、維修保養時期的通知
可顯示溫度波形圖
系列 | 設定溫度 範圍 | 冷卻 能力 | 溫度 穩定性 | 冷卻方式 | 循環液 |
---|---|---|---|---|---|
HRLF200-A-40 | CH1:5 ~ 35℃ CH2:10 ~ 40℃ | CH1: 19 kW CH2: 1.0 kW (最大 3.0 kW) | CH1: ±0.1℃ CH2: ±0.5℃ | 空冷冷動式 | 清水 去離子水(純水) |
HRLF200-W-40 | CH1:5 ~ 35℃ CH2:10 ~ 40℃ | CH1: 21.5 kW CH2: 1.0 kW (最大 3.0 kW) | CH1: ±0.1℃ CH2: ±0.5℃ | 水冷冷凍式 | 清水 去離子水(純水) |
對應低GWP冷媒恆溫器 標準型 HRSF150/200
恆溫元件 » 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type恆溫元件 » Chiller Compliant Regulations
-
・對應低GWP冷媒
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84標準
歐盟冷媒規制: GWP150以上
美國冷媒規定: GWP700以上
加州冷媒規定: GWP750以上
・環境對應冷媒R454C (不可空運)
・不需要加熱器 然而,透過利用冷凍迴路的排熱,可加熱循環液
・電源可對應歐盟・亞洲・大洋洲・北美・中南美
・3相 400 VAC 静音設計 70 dB(A)
・室外安裝 IPX4
系列 | 設定溫度 範圍 | 冷卻 能力 | 溫度 穩定性 | 冷卻方式 | 循環液 |
---|---|---|---|---|---|
HRSF150 HRSF200 | 5 ~ 35℃ | 15.7kW 20.5kW (空冷) 20.6kW (水冷) | ±0.1℃ | 空冷冷凍式 水冷冷凍式 | 清水 乙二醇15 ~ 40%水溶液 去離子水(純水) |
對應低GWP冷媒 冷凍式恆溫器 HRZF
温調機器 » フロン規制対応チラー-
· 對應低GWP冷媒
GWP:146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84標準
歐盟冷媒規定: GWP150以上
美國冷媒規定: GWP700以上
加州冷媒規定: GWP750以上
· 環境對應冷媒R454C (不可空運)
· 利用DC變頻冷凍機和變頻幫浦實現更大的節能效果
系列 | 設定溫度 範圍 | 冷卻 能力 | 溫度 穩定性 | 冷卻方式 | 循環液 |
---|---|---|---|---|---|
HRZF010 | -20〜90℃ | 10kW | ±0.1℃ | 水冷冷凍式 | 氟素化液 乙二醇60%水溶液 |
Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC
產業用通訊元件/無線系統 » Industrial Device Communication Equipment: DeviceNet Compatible Products產業用通訊元件/無線系統 » Other: RS485 Compatible Products
恆溫元件 » Chiller Compliant Regulations
-
・Non F-Gas
・Uses a CO2 refrigerant
・Greatly reduced GWP
・GWP = 1 Compliant with each country’s refrigerant regulations
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
∗ “GWP” indicates the global warming potential. The values are based on
the IPCC AR4.
・Air transport possible
・Eliminates the need to pay for F-Gas recovery & disposal
・Eliminates the need for periodic inspections based on the Fluorocarbon
Emissions Control Act (Japan)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZC | −20 to 90℃ | 10kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids 60% ethylene glycol aqueous solution Deionized water/Tap water |
冷凍式恆溫器 HRSC
產業用通訊元件/無線系統 » Other: RS485 Compatible Products恆溫元件 » 恆溫器 (循環液恆溫裝置)Inverter Type
系列 | 設定溫度範圍 | 冷卻能力 | 溫度穩定性 | 冷卻方式 | 循環液 |
---|---|---|---|---|---|
HRSC012〜060 | 5 ~ 40℃ | 1.3kW ~ 5.9kW | ±0.1℃ | 空冷冷凍式,水冷冷凍式 | 清水,乙二醇水溶液(15%) |
HRSC090 | 5 ~ 40℃ | 9.5kW,11kW | ±0.1℃ | 空冷冷凍式,水冷冷凍式 | 清水,乙二醇水溶液(15%),去離子水(純水) |
HRSC100 | 5 ~ 35℃ | 10.5kW,11.5kW | ±0.1℃ | 空冷冷凍式,水冷冷凍式 | 清水,乙二醇水溶液水溶液(15%),去離子水(純水) |
致冷晶片式恆溫器/機架安裝式 HECR
Temperature Control Equipment(zhtw) » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)(zhtw)系列 | 設定溫度 範圍 | 冷卻 能力 | 溫度 安定性 | 冷卻 方式 |
---|---|---|---|---|
HECR002-A | 10 ~ 60℃ | 200 W | ±0.01 ~ 0.03℃ | 致冷晶片式空冷 |
HECR004-A | 10 ~ 60℃ | 400 W | ±0.01 ~ 0.03℃ | 致冷晶片式空冷 |
HECR006-A | 10 ~ 60℃ | 510 W | ±0.01 ~ 0.03℃ | 致冷晶片式空冷 |
HECR008-A | 10 ~ 60℃ | 800 W | ±0.01 ~ 0.03℃ | 致冷晶片式空冷 |
HECR010-A | 10 ~ 60℃ | 1 kW | ±0.01 ~ 0.03℃ | 致冷晶片式空冷 |
HECR008-W | 10 ~ 60℃ | 800 W | ±0.01 ~ 0.03℃ | 致冷晶片式水冷 |
HECR012-W | 10 ~ 60℃ | 1.2 kW | ±0.01 ~ 0.03℃ | 致冷晶片式水冷 |
恆溫器/標準型 HRS
恆溫元件 » 恆溫器 (循環液恆溫裝置)產業用通訊元件/無線系統 » Other: RS232C Compatible Products
產業用通訊元件/無線系統 » Other: RS485 Compatible Products
恆溫元件 » 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
系列 | 設定溫度 範圍 | 冷卻 能力 | 溫度 安定性 | 冷卻方式 | 循環液 |
---|---|---|---|---|---|
HRS012 ~ 060 | 5 ~ 40℃ | 1.3kW 1.9kW 2.4kW 3.2kW 4.2kW 5.1kW 5.9kW (60Hz的場合) | ±0.1℃ | 空冷冷凍式/ 水冷冷凍式 | 清水 去離子水(純水) 乙二醇水溶液 (15%) |