产品信息 »
产品目录
» 产业用通信元件/无线系统
» 产业用通信元件 对应IO-Link的元件
产业用通信元件 对应IO-Link的元件
3色显示式数字式流量开关 PFMC7□(-L)
系列 | 额定流量范围(L/min) |
---|---|
PFMC | 5~500 10~1000 20~2000 |
产品特点
■Rotary Display
Display can be rotated in increments of 45° to suit the installation conditions.
Easy operation, improved visibility.
Counterclockwise 90° Clockwise 225°
![](/newproducts/en/pfmc/images/04.jpg?01)
![](/newproducts/en/pfmc/images/05.jpg?01)
■Response Time
Can be selected from 50 ms (0.05 s)/0.1 s/
0.5 s/1.0 s/2.0 s
Response time can be set depending on
application.
■Grease-free
■Functions
- Output operation
- Display color
- Reference condition
- Display mode
- Response time
- External input function
- Forced output function
- Accumulated value hold
- Selection of display on sub screen
- Display OFF mode
- Setting of security code
- Peak/Bottom value display
- Keylock function
- Analog output free range function
- Error display function
■Bypass structure
Bypass structure with protruding part at the main piping, reduces the contact of moist air with the sensor, reducing degradation of the sensor and maintaining accuracy.
![](/newproducts/en/pfmc/images/06.jpg?01)
■3-Screen Display Digital Flow
Monitor NEW
Monitor NEW
Allows for the monitoring of remote lines
![](/newproducts/en/pfmc/images/07.jpg?01)