控制器/驱动器
步进电机控制器/CC-Link直接输入型 LECPMJ

-
・对应CC-Link Ver1.10
・有外部数据读取功能
・可通过PLC触摸屏(显示器)监视位置与速度
・可通过PLC触摸屏(显示器)编辑步进电机
※LECPMJ系列于2021年1月停止生产。
请选择JXCM1系列。
型号 | 系列 | 对应电机 | 电源电压 | 现场总线 |
---|---|---|---|---|
CC-Link 直接输入型 | LECPMJ | 步进电机 (带编码器 DC24V) | DC24V ±10% | CC-Link Ver1.10 |
产品特点
■CC-Link Ver. 1.10 compliant
■External data import function
■External data import function
- The step data can be rewrite temporarily by feeding back external information to the PLC.
- 64 or more data points can be defined with the 3 types of data import modes.

- 3 types of data import modes
(1)Single numeric parameter (Number of occupied stations: 1): Movement MOD (movement mode) and another parameter item are changed.
(2)Half numeric parameters (Number of occupied stations: 2): Up to 6 parameter items are changed at once.
(3)Full numeric parameters (Number of occupied stations: 4): Up to 12 parameter items are changed at once.