先导式4、5通电磁阀
5通电磁阀 VF1000/3000/5000
系列 | 流量特性 4/2→5/3 (A/B→EA/EB) C[dm3/(s・bar)] | 流量特性 4/2→5/3 (A/B→EA/EB) b | 流量特性 4/2→5/3 (A/B→EA/EB) Cv | 气缸驱动 尺寸 | 消耗功率(W) |
---|---|---|---|---|---|
VF1000 | 0.53 | 0.28 | 0.13 | φ40 | 1.55(标准) 0.55(带节电回路) 0.4(低功率规格) |
VF3000 | 3.1 | 0.32 | 0.75 | φ80 | 1.55(标准) 0.55(带节电回路) 0.4(低功率规格) |
VF5000 | 10.0 | 0.49 | 2.9 | φ125 | 1.55(标准) 0.55(带节电回路) |
产品特点
Low wattage specification added
Power consumption
0.35 W (Without light)
0.4 W (With light)
Reduced power consumption
0.55 w [With power saving circuit]
1.55 w [Standard]
(Conventional: 2.0 W)
※With DC light
Power consumption is reduced by power saving circuit.
Power consumption is decreased by approx. 1/3 by reducing the wattage required to hold the valve in an energized state. (Effective energizing time is over 40 ms at 24 VDC.) Refer to electrical power waveform as shown below.
Built-in full-wave rectifier (AC)
Noise reduction
Noise is considerably reduced by changing it to DC mode with a full-wave rectifier.
Reduced apparent power
Conventional: 5.6 VA → 1.55 VA