WEB Catalog

Product Information »  WEB Catalog
Return to option configuration
Product Information »  WEB Catalog
Image Name Series
SY300·500 Series Conforming To UL Standard 3 Port Solenoid Valve Base Mounted Valve Plug-in 2 Position Single 30-SY
SY300·500 Series 3 Port Solenoid Valve Body Ported/Single Unit Conforming To UL Standard SY300/500
SY300·500 Series Conforming To UL Standard 3 Port Solenoid Valve Base Mounted Valve Plug-in Double Solenoid 30-SY
SY300·500 Series Conforming To UL Standard 3 Port Solenoid Valve Base Mounted Valve Plug-in Single Solenoid 30-SY
SY300·500 Series Conforming To UL Standard 3 Port Solenoid Valve Base Mounted Valve Plug-in Double,3 Position 30-SY
SY3000·5000·7000·9000 Series 5 Port Solenoid Valve Base Mounted/Single Unit Conforming To UL Standard SY3000/5000/7000/9000
SY300·500 Series 3 Port Solenoid Valve Base Mounted/Single Unit Conforming To UL Standard SY300/500
51-SY5000·7000·9000 Series Intrinsically Safe Explosion-proof System 5 Port Solenoid Valve Body Ported Single Unit 51-SY5000/7000/9000
51-SY5000·7000·9000 Series Intrinsically Safe Explosion-proof System 5 Port Solenoid Valve Base Mounted Single Unit 51-SY5000/7000/9000
Solenoid Valve For Charging Release Air For VQD Series VQD
10-SY3000·5000·7000·9000 Series Clean Series 5 Port Solenoid Valve Body Ported/Single Unit 10-SY3000/5000/7000/9000
10-SY3000·5000·7000 Series 5 Port Solenoid Valve Body Ported Manifold Bar Stock Type/Flat Ribbon Cable 10-SY3000/5000/7000
10-SY3000·5000·7000 Series Clean Series 5 Port Solenoid Body Ported Type Valves Type 60 10-SY3000/5000/7000
10-SY9000 Series Clean Series 5 Port Solenoid Valve Body Ported Manifold Stacking Type/Flat Ribbon Cable Valves 10-SY9000
10-SY3000·5000·7000·9000 Series Clean Series Made To Order M8 Connector Conforming To IEC60947-5-2 5 Port Valve 10-SY3000/5000/7000/9000
10-SY5000·7000·9000·500 Series Clean Series 5 Port Valve 10-SY5000/7000/9000/500
10-SY3000·5000·7000·9000 Series Clean Series 5 Port Solenoid Valve Base Mounted/Single Unit 10-SY3000/5000/7000/9000
10-SY5000·7000·9000·500 Series Clean Series 5 Port Valve Mixed Mounting Style 3 Port Valve 10-SY5000/7000/9000/500
10-SYJ3000 Series Clean Series 5 Port Solenoid Valve Base Mounted(4 Port) M8 Connector Conforming To IEC60947-5-2 Standard Single Valve 10-SYJ
10-SYJ3000 Series Clean Series 5 Port Solenoid Valve Rubber Seal Body Ported Single Valve 10-SYJ
10-SYJ3000/5000/7000 Series Clean Series 5 Port Solenoid Valve Base Mounted(5 Port) M8 Connector Conforming To IEC60947-5-2 Standard Single Valve 10-SYJ
10-SYJ5000 Series Clean Series 5 Port Solenoid Valve Rubber Seal Base Mounted Single Valve 10-SYJ
10-SYJ3000 Series Clean Series 4 Port Solenoid Valve Rubber Seal Base Mounted Single Valve 10-SYJ
10-SYJ3000 Series Clean Series 5 Port Solenoid Valve Rubber Seal Base Mounted Single Valve 10-SYJ
10-SYJ5000 Series Clean Series 5 Port Solenoid Valve Rubber Seal Body Ported Single Valve 10-SYJ
10-SYJ7000 Series Clean Series 5 Port Solenoid Valve Rubber Seal Body Ported Single Valve 10-SYJ
10-SYJ7000 Series Clean Series 5 Port Solenoid Valve Rubber Seal Base Mounted Single Valve 10-SYJ
10-SYJ3000/5000/7000 Series Clean Series 5 Port Solenoid Valve Body Ported M8 Connector Conforming To IEC60947-5-2 Standard Single Valve 10-SYJ
10-SY300·SY500 Series Clean Series 3 Port Solenoid Valve Body Ported/Valve 10-SY300/SY500
10-SY300·SY500 Series Clean Series 3 Port Solenoid Valve Base Mounted/Valve 10-SY300/SY500
10-SY300·500 Series 3 Port Valve Plug-in:For 10-SS5Y3/5 45□ Single Solenoid 10-SY300/500
10-SY300·500 Series Clean Series Made To Order M8 Connector Conforming To IEC60947-5-2 3 Port Valve(5 Port Valve Mixed Mounting Style) 10-SY300/500
10-SY300·500 Series Clean Series 3 Port Solenoid Valve Body Ported/Valve Flat Ribbon Cable 10-SY300/500
10-SYJ300 Series Clean Series 3 Port Pilot Solenoid Valve Rubber Seal Body Ported Single Valve 10-SYJ
10-SYJ500 Series Clean Series 3 Port Pilot Solenoid Valve Rubber Seal Base Mounted Single Valve 10-SYJ
10-SYJ300·500·700 Series Clean Series 3 Port Pilot Solenoid Valve Rubber Seal Body Ported Single Valve M8 Connector Conforming To IEC60947-5-2 10-SYJ
10-SYJ300·500·700 Series Clean Series 3 Port Pilot Solenoid Valve Rubber Seal Base Mounted Single Valve M8 Connector Conforming To IEC60947-5-2 10-SYJ
10-SYJ500 Series Clean Series 3 Port Pilot Solenoid Valve Rubber Seal Body Ported Single Valve 10-SYJ
10-SYJ300 Series Clean Series 3 Port Pilot Solenoid Valve Rubber Seal Base Mounted Single Valve 10-SYJ
10-SYJ700 Series Clean Series 3 Port Pilot Solenoid Valve Rubber Seal Base Mounted Single Valve 10-SYJ
10-SYJ700 Series Clean Series 3 Port Pilot Solenoid Valve Rubber Seal Body Ported Single Valve 10-SYJ
10-ISE30A Series Clean Series 2-Color Display High-Precision Digital Pressure Switch For Positive Pressure 10-ISE30A
10-ZSE30A(F) Series Clean Series 2-Color Display High-Precision Digital Pressure Switch For Vacuum/Compound Pressure 10-ZSE30A(F)
10-ZSE40A(F) Series Clean Series 2-Color Display High Precision Digital Pressure Switch For Vacuum/Compound Pressure 10-ZSE40A(F)
10-ISE40A Series Clean Series 2-Color Display High-Precision Digital Pressure Switch For Positive Pressure 10-ISE40A
Port Block Assembly For 25A-SY5000/7000 Series 25A-SY
25A-SY5000/7000 Series Compatible With Secondary Batteries 5 Port Solenoid Valve With Residual Pressure Release Valve 25A-SY
25A-SY5000/7000 Series Compatible With Secondary Batteries 5 Port Solenoid Valve Valve For Plug-in Connector Connecting Base Base Mounted With Safety Slide Locking Manual Override 25A-SY
25A-SY5000/7000 Series Compatible With Secondary Batteries 5 Port Solenoid Valve Valve For Plug-in Connector Connecting Base Base Mounted 2-Position Single Solenoid Valve With Built-in Return Spring 25A-SY
25A-SY5000/7000 Series Compatible With Secondary Batteries 5 Port Solenoid Valve Valve For Plug-in Connector Connecting Base Top Ported With Safety Slide Locking Manual Override 25A-SY
25A-SY5000·7000·9000 Series Compatible With Secondary Batteries 5 Port Solenoid Valve Body Ported Single Unit 25A-SY5000/7000
25A-SY5000·7000·9000 Series Compatible With Secondary Batteries 5 Port Solenoid Valve Base Mounted/Single Unit 25A-SY5000/7000
25A-SY5000/7000 Series Compatible With Secondary Batteries 5 Port Solenoid Valve Valve For Plug-in Connector Connecting Base Top Ported 2-Position Single Solenoid Valve With Built-in Return Spring 25A-SY
52-SY Series ATEX Compliant 5 Port Solenoid Valve Base Mounted Type Single Unit 52-SY5000/7000/9000

Go Top