Product Number Check
Product name | Download | |
---|---|---|
D-C73·D-C80-588 Series ATEX Compliant Reed Switch/Band Mounting | Details | |
D-A73(H)·D-A80(H)-588 Series ATEX Compliant Reed Switch/Rail Mounting | Details | |
D-A54·D-A67-588 Series ATEX Compliant Reed Switch/Tie-rod Mounting | Details | |
D-A90(V)·D-A93(V)-588 Series ATEX Compliant Reed Switch/Direct Mounting | Details | |
D-90A·D-93A-588 Series ATEX Compliant Reed Switch/Direct Mounting | Details | |
D-Z73·D-Z80-588 Series ATEX Compliant Reed Switch/Direct Mounting | Details | |
D-E73A·D-E80A-588 Series ATEX Compliant Reed Switch/Direct Mounting | Details | |
D-R73·D-R80-588 Series ATEX Compliant Reed Switch/Direct Mounting | Details |