Product Number Check
Product name | Download | |
---|---|---|
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2E Bulkhead Connector | Details | |
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2E-00 Bulkhead Union | Details | |
KQG2 Series Inch Size Stainless Steel 316 One-touch Fittings KQG2E-00-Inch Bulkhead Union | Details | |
KQG2 Series Inch Size Stainless Steel 316 One-touch Fittings KQG2E-Inch Bulkhead Connector | Details | |
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2F Female Connector | Details | |
KQG2 Series Inch Size Stainless Steel 316 One-touch Fittings KQG2F-Inch Female Connector | Details | |
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2H Male Connector | Details | |
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2H-00 Straight Union | Details | |
KQG2 Series Inch Size Stainless Steel 316 One-touch Fittings KQG2H-00-Inch Hexagon Socket Head Straight Union | Details | |
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2H-DDS Different Diameter Straight | Details | |
KQG2 Series Inch Size Stainless Steel 316 One-touch Fittings KQG2H-DDS-Inch Different Diameter Straight | Details | |
KQG2 Series Inch Size Stainless Steel 316 One-touch Fittings KQG2H-Inch Male Connector | Details | |
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2L Male Elbow | Details | |
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2L-00 Union Elbow | Details | |
KQG2 Series Inch Size Stainless Steel 316 One-touch Fittings KQG2L-00-Inch Union Elbow | Details | |
KQG2 Series Inch Size Stainless Steel 316 One-touch Fittings KQG2L-Inch Male Elbow | Details | |
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2P Plug | Details | |
KQG2 Series Inch Size Stainless Steel 316l One-touch Fittings KQG2P-Inch Plug | Details | |
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2R Plug-In Reducer | Details | |
KQG2 Series Inch Size Stainless Steel 316 One-touch Fittings KQG2R-Inch Plug-In Reducer | Details | |
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2S Hexagon Socket Head Male Connector | Details | |
KQG2 Series Inch Size Stainless Steel 316 One-touch Fittings KQG2S-Inch Hexagon Socket Head Male Connector | Details | |
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2T Male Branch Tee | Details | |
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2T-00 Union Tee | Details | |
KQG2 Series Inch Size Stainless Steel 316 One-touch Fittings KQG2T-00-Inch Union Tee | Details | |
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2T-DDT Different Diameter Tee | Details | |
KQG2 Series Inch Size Stainless Steel 316 One-touch Fittings KQG2T-DDT-Inch Different Diameter Tee | Details | |
KQG2 Series Inch Size Stainless Steel 316 One-touch Fittings KQG2T-Inch Male Branch Tee | Details | |
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2U-00 Union “Y” | Details | |
KQG2 Series Inch Size Stainless Steel 316 One-touch Fittings KQG2U-00-Inch Union “Y” | Details | |
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2U-DDU Different Diameter Union “Y” | Details | |
KQG2 Series Inch Size Stainless Steel 316 One-touch Fittings KQG2U-DDU-Inch Different Diameter Union “Y” | Details | |
KQG2 Series Stainless Steel 316 One-touch Fittings KQG2W Extended Male Elbow | Details | |
KQG2 Series Inch Size Stainless Steel 316l One-touch Fittings KQG2W-Inch Extended Male Elbow | Details | |
KQG Series Stainless Steel 316, One-touch Fittings, Applicable Tubing: Inch Size, Connection Thread: UNF, NPT | Details |