Product Number Check
Product name | Download | |
---|---|---|
![]() |
IDF□E Series Refrigerated Air Dryers Standard Inlet Air Temperature Inlet Air Temperature:35℃ Outlet Air Pressure Dew Point:10℃ Refrigerant R134a (HFC) | Details |
![]() |
IDF□E Series Refrigerated Air Dryers Standard temperature air inlet type Inlet air temp: 35℃ Refrigerant R134a(HFC) | Details |
![]() |
IDF100F·125F·150F Series Refrigerated Air Dryers Refrigerant R407C (HFC) Applicable Compressor Size:100 Kw,125 Kw,150 kW(Max. inlet air temperature:60°C, Max. ambient temperature:45°C) Air-cooled | Details |
![]() |
IDF□E Series Refrigerated Air Dryers Standard Inlet Air Temperature Inlet Air Temperature:35℃(22E,37E),40℃(55E,75E) Outlet Air Pressure Dew Point:10℃ Refrigerant R407C (HFC) | Details |
![]() |
IDF□D Series Refrigerated Air Dryers Standard temperature air inlet type Inlet air temp: 40℃ Refrigerant R407C(HFC) | Details |
![]() |
IDF100F·125F·150F Series Refrigerated Air Dryers Refrigerant R407C (HFC) Applicable Compressor Size:100 Kw,125 Kw,150 kW(Max. inlet air temperature:60°C, Max. ambient temperature:45°C) Water-cooled | Details |
![]() |
IDF100F·125F·150F Series Refrigerated Air Dryers Max. Inlet Air Temperature:60℃, Max.Ambient Temperature:45℃ Refrigerant R407C (HFC) Air-cooled | Details |
![]() |
IDF100F·125F·150F Series Refrigerated Air Dryers Max. Inlet Air Temperature:60℃, Max.Ambient Temperature:45℃ Refrigerant R407C (HFC) Water-cooled | Details |
![]() |
IDF□E Series Refrigerated Air Dryers Standard temperature air inlet type Inlet air temp: 35℃-40℃ Refrigerant R407C(HFC) | Details |
![]() |
IDF370B Series Refrigerated Air Dryers Standard temperature air inlet type Inlet air temp: 35℃ Refrigerant R22 | Details |
![]() |
IDF□D Series Refrigerated Air Dryers Standard Inlet Air Temperature Inlet Air Temperature:40℃(190D,240D),35℃(370D) Outlet Air Pressure Dew Point:10℃ Refrigerant R407C (HFC) | Details |
![]() |
Optional Accessories Separately Installed Power Transformer Single-phase Type Type For IDF/IDU Series | Details |
Optional Accessories Dedicated Base For Separately Installed Power Transformer For IDF Series | Details | |
![]() |
Dust-protecting Filter Set For IDF Series | Details |
![]() |
Dust-protecting Filter Set For IDFD Series | Details |
![]() |
Optional Accessories Bypass Piping Set (Rc,R Thread) For IDF Series | Details |