Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZP3E Series High Rigidity Vacuum Pad (Vacuum Suction Cup) Bellows Type with Ribs and Groove Ball Joint Type With Buffer
●Stable suction position, Improved ease of removal
●Pad form: Flat type with groove, Bellows type with ribs and groove
●Mounting: Male thread, Female thread
●Vacuum inlet direction: Vertical, Lateral
●Vacuum inlet: Male thread, Female thread
●Buffer Without, With
[Buffer stroke [mm]: 10, 30, 50]
●Pad form: Flat type with groove, Bellows type with ribs and groove
●Mounting: Male thread, Female thread
●Vacuum inlet direction: Vertical, Lateral
●Vacuum inlet: Male thread, Female thread
●Buffer Without, With
[Buffer stroke [mm]: 10, 30, 50]
Field | Value | Value Details |
---|---|---|
Vacuum Inlet Direction | T | Vertical |
Specifications | F | Ball Joint |
Cup Diameter | 32 | Φ32 mm |
Pad Form | BM | Bellows Type with Ribs and Groove |
Material | F | FKM |
Buffer Specification | JB | Rotating,With Bushing |
Buffer Stroke (mm) | 10 | 10 mm |
Related Products
Image | Part Number | Part Name |
---|---|---|
ZP3EU-TF1JB10 | Ball Joint Absorber Unit | |
ZP3EA-S1 | Stopper | |
NT-05 | Rod End Nut Material:Carbon Steel |