![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZH10-B-X249 Series Vacuum Flow
●High-flow blow and vacuum can be performed by supplying compressed air
blow: Max. 1550 L/min (ANR)
vacuum: Max. 880 L/min (ANR)
●Application examples
For coolant blow to blow off cutting chips, For water droplet removal
blow: Max. 1550 L/min (ANR)
vacuum: Max. 880 L/min (ANR)
●Application examples
For coolant blow to blow off cutting chips, For water droplet removal
Field | Value | Value Details |
---|---|---|
Passage Diameter | 10 | 13 |
Suction Port Type | - | Screw Piping Type |