![]() |
Product Part Number: |
Specifications: VV72 Series 5 Port Solenoid Valve Manifold
●Conforming to ISO standard
●Manifold type No.: VV71,VV72
●Manifold type No.: VV71,VV72
Field | Value | Value Details |
---|---|---|
Stations | 3 | 3 Stations |
2(B),4(A)Port Connection | 04R | 1/2 R Side |
Thread Type | - | Rc |
Air Release Valve | - | None |
1(P),3(R2),5(R1)Port Connection | 04B | 1/2 Both Sides |
Thread Type2 | - | Rc |
Silencer box | - | None |
Air Release Valve Coil Rating | - | None |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ARB350-00-A | Spacer Type Regulator |
![]() |
ARB350-00-B | Spacer Type Regulator |
![]() |
ARB350-00-P | Spacer Type Regulator |
![]() |
AS568-020 | O-ring |
![]() |
AS568-022 | O-ring |
![]() |
AXT510-13 | Gasket |
![]() |
AXT510-32A | Spacer |
![]() |
AXT512-11 | Gasket |
![]() |
AXT512-13 | O-ring |
![]() |
AXT512-14-1A | Block plate |
![]() |
AXT512-14-2A | Block plate |
![]() |
AXT512-17A | Spacer |
![]() |
AXT512-17AF | Spacer |
![]() |
AXT512-17AT | Spacer |
![]() |
AXT512-1A-A03F-L | Manifold Block Assembly |
![]() |
AXT512-1A-A03F-R | Manifold Block Assembly |
![]() |
AXT512-1A-A03-L | Manifold Block Assembly |
![]() |
AXT512-1A-A03-R | Manifold Block Assembly |
![]() |
AXT512-1A-A03T-L | Manifold Block Assembly |
![]() |
AXT512-1A-A03T-R | Manifold Block Assembly |
![]() |
AXT512-1A-A04F-L | Manifold Block Assembly |
![]() |
AXT512-1A-A04F-R | Manifold Block Assembly |
![]() |
AXT512-1A-A04-L | Manifold Block Assembly |
![]() |
AXT512-1A-A04-R | Manifold Block Assembly |
![]() |
AXT512-1A-A04T-L | Manifold Block Assembly |
![]() |
AXT512-1A-A04T-R | Manifold Block Assembly |
![]() |
AXT512-25A | Main EXH back pressure check plate |
- | AXT512-26-2 | Element |
- | AXT512-26A | Silencer box |
![]() |
AXT512-4 | Adapter Plate Assembly |
![]() |
AXT512-5 | Gasket |
![]() |
AXT512-6-1 | Metal joint A |
![]() |
AXT512-6-3 | Hexagon Socket Head Cap Screw |
![]() |
AXT512-6-4 | Metal joint B |
![]() |
AXT512-9A | Blanking Plate Assembly |
![]() |
AXT512-LA-04 | End Plate Assembly |
![]() |
AXT512-LA-04F | End Plate Assembly |
![]() |
AXT512-LA-04T | End Plate Assembly |
![]() |
AXT512-LA-06 | End Plate Assembly |
![]() |
AXT512-LA-06F | End Plate Assembly |
![]() |
AXT512-LA-06T | End Plate Assembly |
![]() |
AXT512-LA-C12 | End Plate Assembly |
![]() |
AXT512-RA-04 | End Plate Assembly |
![]() |
AXT512-RA-04F | End Plate Assembly |
![]() |
AXT512-RA-04T | End Plate Assembly |
![]() |
AXT512-RA-06 | End Plate Assembly |
![]() |
AXT512-RA-06F | End Plate Assembly |
![]() |
AXT512-RA-06T | End Plate Assembly |
![]() |
AXT512-RA-C12 | End Plate Assembly |
![]() |
AXT519-19A-1 | Spacer |
![]() |
AXT519-19A-1F | Spacer |
![]() |
AXT519-19A-1T | Spacer |
![]() |
AXT519-19A-2 | Spacer |
![]() |
AXT519-19A-2F | Spacer |
![]() |
AXT519-19A-2T | Spacer |
![]() |
AXT602-6A | Adapter Plate Assembly |
![]() |
AXT602-6AF | Adapter Plate Assembly |
![]() |
AXT602-6AT | Adapter Plate Assembly |
- | AXT632-54-1 | Mounting bolt assembly |
- | AXT632-54-10 | Mounting bolt assembly |
- | AXT632-54-11 | Mounting bolt assembly |
- | AXT632-54-12 | Mounting bolt assembly |
- | AXT632-54-13 | Mounting bolt assembly |
- | AXT632-54-14 | Mounting bolt assembly |
- | AXT632-54-15 | Mounting bolt assembly |
![]() |
AXT632-54-2 | Mounting bolt assembly |
![]() |
AXT632-54-3 | Mounting bolt assembly |
![]() |
AXT632-54-5 | Mounting bolt assembly |
![]() |
AXT632-54-6 | Mounting bolt assembly |
- | AXT632-54-7 | Mounting bolt assembly |
- | AXT632-54-8 | Mounting bolt assembly |
- | AXT632-54-9 | Mounting bolt assembly |
![]() |
AZ512-49A | Block plate |
![]() |
AZ512-59A | Spacer |
![]() |
AZ512-59B | Spacer |
![]() |
M4X10 | Screw |
![]() |
VV72-FPG | Spacer |
![]() |
VV72-P-03 | Spacer |
![]() |
VV72-P-03F | Spacer |
![]() |
VV72-P-03T | Spacer |
![]() |
VV72-P-04 | Spacer |
![]() |
VV72-P-04F | Spacer |
![]() |
VV72-P-04T | Spacer |
![]() |
VV72-R-03 | Spacer |
![]() |
VV72-R-03F | Spacer |
![]() |
VV72-R-03T | Spacer |
![]() |
VV72-R-04 | Spacer |
![]() |
VV72-R-04F | Spacer |
![]() |
VV72-R-04T | Spacer |
![]() |
VV72-R2-04 | Spacer |
![]() |
VV72-R2-04F | Spacer |
![]() |
VV72-R2-04T | Spacer |
![]() |
VV72-V-1 | Adapter Plate Assembly |