![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: EX600 Series Fieldbus System EX600-DX Digital Input Unit
●An IO-Link unit compatible terminal unit (IO-Link device) has been added. [New]
●Supports digital inputs/outputs, analog inputs/outputs, and IO-Link units
●Self-diagnosis function
●Web server function
●Various connectors available
●Up to 9 units can be connected. (Excludes SI units)
●Supports digital inputs/outputs, analog inputs/outputs, and IO-Link units
●Self-diagnosis function
●Web server function
●Various connectors available
●Up to 9 units can be connected. (Excludes SI units)
Field | Value | Value Details |
---|---|---|
Input Type | P | PNP |
Number Of Inputs, Open Circuit Detection,And Connector | D | Number Of Inputs:16 Inputs;Open Circuit Detection:No;Connector:M12 Connector(5 Pins)8 Pcs. |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | EX600-AC010-1 | Handheld Terminal With Connector |
- | EX600-AC030-1 | Handheld Terminal With Connector |
![]() |
EX600-ZMA2 | End Plate Bracket |
![]() |
EX600-ZMB1 | Intermediate For Reinforcement Fittings |
![]() |
EX600-ZMB2 | Intermediate For Reinforcement Fittings |
![]() |
EX600-ZMV1 | Valve Plate |
![]() |
EX600-ZT1 | Marker |
![]() |
EX9-AWES | Seal Cap |
![]() |
EX9-AWTS | Seal Cap For M12 |
![]() |
PCA-1557617 | Communication M12 Fieldwireable Connector For PCA Series Plug |
![]() |
PCA-1557620 | Communication M12 Fieldwireable Connector For PCA Series Plug |
![]() |
PCA-1557633 | DeviceNet Communication Cable |
![]() |
PCA-1557646 | DeviceNet Communication Cable |
![]() |
PCA-1557659 | Communication M12 Fieldwireable Connector For PCA Series Plug |
![]() |
PCA-1557662 | Communication M12 Fieldwireable Connector For PCA Series Plug |
![]() |
PCA-1557675 | Terminal Plug |
![]() |
PCA-1557688 | PROFIBUS DP Communication Cable |
![]() |
PCA-1557691 | PROFIBUS DP Communication Cable |
![]() |
PCA-1557701 | Communication M12 Fieldwireable Connector For PCA Series Plug |
![]() |
PCA-1557714 | Communication M12 Fieldwireable Connector For PCA Series Plug |
- | PCA-1557727 | Terminal Plug |
![]() |
PCA-1557730 | Assembly Type Connector |
![]() |
PCA-1557743 | Assembly Type Connector |
![]() |
PCA-1557756 | Assembly Type Connector |
![]() |
PCA-1557769 | Connector Junction Cable |
![]() |
PCA-1557772 | Connector Junction Cable |
![]() |
PCA-1557785 | Y-branch Connector |
- | PCA-1558797 | Assembly Type 7/8 Inch Connector |
- | PCA-1558807 | Assembly Type 7/8 Inch Connector |
![]() |
PCA-1558810 | 7/8 Inch Connector Power Supply Cable |
![]() |
PCA-1558823 | 7/8 Inch Connector Power Supply Cable |
![]() |
PCA-1558836 | 7/8 Inch Connector Power Supply Cable |
![]() |
PCA-1558849 | 7/8 Inch Connector Power Supply Cable |
![]() |
PCA-1564927 | M12 Connector Power Supply Cable |
![]() |
PCA-1564930 | M12 Connector Power Supply Cable |
![]() |
PCA-1564943 | M12 Connector Power Supply Cable |
![]() |
PCA-1564969 | M12 Connector Power Supply Cable |
![]() |
PCA-1567717 | CC-Link Communication Cable |
![]() |
PCA-1567720 | CC-Link Communication Cable |
![]() |
PCA-1578078 | Assembly Type 7/8 Inch Connector |
![]() |
PCA-1578081 | Assembly Type 7/8 Inch Connector |