![]() |
Product Part Number: Manufacture discontinued since 5/2024, replacement series:ZK2□A/ZQ□A →New Series |
Specifications: ZX Series Vacuum Module:Ejector System Filter Unit
●Compatible with ejector systems and the vacuum pump systems
●Necessary functions can be combined through a modular design
●Ideal for electronic parts or small precision parts weighing up to 100 g
●Compatible with ejector systems and the vacuum pump systems
●Adaptable for manifold application
●Necessary functions can be combined through a modular design
●Ideal for electronic parts or small precision parts weighing up to 100 g
●Compatible with ejector systems and the vacuum pump systems
●Adaptable for manifold application
Field | Value | Value Details |
---|---|---|
Ejector Unit Nozzle Dia. (mm) | 10 | 1.0 mm |
Ejector Exhaust | 2 | Port Exhaust Rc1/8 |
Vacuum Switch Unit/Filter Unit | - | None |
Vacuum Digital Pressure Switch Unit(ZSE3) | - | None |
PV/V Port Size | - | M5X0.8 |
Made To Order | - | Standard |
CE/UKCA-compliant | - | - |