![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZP2 Series Vacuum Pad Oval Pad With Adapter W:Oval
●For rectangular, vertically long, and horizontally long workpieces
●Pad form: Oval flat type
●Mounting: Male thread, Female thread
●Vacuum inlet direction: Vertical, Lateral
●Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
●Buffer: Without, With
Buffer stroke (mm): [ZP] 6, 10, 15, 20, 25
Buffer stroke (mm): [ZP2] 10, 20, 30, 40, 50
●Pad form: Oval flat type
●Mounting: Male thread, Female thread
●Vacuum inlet direction: Vertical, Lateral
●Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
●Buffer: Without, With
Buffer stroke (mm): [ZP] 6, 10, 15, 20, 25
Buffer stroke (mm): [ZP2] 10, 20, 30, 40, 50
Field | Value | Value Details |
---|---|---|
Vacuum Inlet Direction | T | Vertical |
Pad Size (mm) | 5020 | 5X20 |
Pad Type | W | Oval Flat Type |
Pad Material | S | Silicone Rubber |
Mounting | B5 | M5X0.8 |