![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZP Series Vacuum Pads/Basic Pad Bellows Type Pad Unit
●12 sizes, 6 types of pad forms The mounting bracket
can be selected according to the application.
●Pad form: Flat type, Flat type with ribs, Bellows type,Thin flat type, Thin flat type with ribs, Deep type
●Mounting: Male thread, Female thread
●Vacuum inlet direction: Vertical, Lateral
●Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
●Buffer: Without, With
[Buffer stroke [mm]: 6, 10, 15, 20, 25, 30, 40, 50]
can be selected according to the application.
●Pad form: Flat type, Flat type with ribs, Bellows type,Thin flat type, Thin flat type with ribs, Deep type
●Mounting: Male thread, Female thread
●Vacuum inlet direction: Vertical, Lateral
●Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
●Buffer: Without, With
[Buffer stroke [mm]: 6, 10, 15, 20, 25, 30, 40, 50]
Field | Value | Value Details |
---|---|---|
Adapter (Lock Ring) Material | - | Brass |
Pad Diameter | 13 | Φ13 mm |
Pad Form | B | Bellows |
Material | U | Urethane Rubber |
Lock Ring | - | With Lock Ring(The Lock Ring Cannot Be Used For Pad Diameters Φ2 to Φ8) |