Product Part Number: Manufacture Discontinued Since 5/2012, Replacement Series:VX2-3 →New Product Number |
Specifications: VX21/22/23 Series Direct Operated 2 Port Solenoid Valve, For Water, Oil, Steam, Air/Single Unit
Field | Value | Value Details |
---|---|---|
Series | 21 | VX21 |
Orifice Diameter | 2 | 3 mmΦ |
Solenoid Valve Option | 0 | N.C. |
Solenoid Valve Option | A | FKM,Brass(C37),B,For Oil |
Suffix | Z | Oil-Free Spec. |
Port Size | 01 | 1/8 |
Thread Type | - | Rc |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | DZ | DIN Terminal With Light/Surge Voltage Suppressor |
Full-Wave Rectifier | - | None |
Bracket | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | VX021N-10 | Clip |