Product Part Number: |
Specifications: VK300 Series 3 Port Solenoid Valve Direct Operated Poppet Type Rubber Seal Base Mounted
●Universal porting
●Combined on the VK3000 manifold is possible
●Available in vacuum applications
●Manifold type No.: VV3K3
●Combined on the VK3000 manifold is possible
●Available in vacuum applications
●Manifold type No.: VV3K3
Field | Value | Value Details |
---|---|---|
Valve Option | V | For Vacuum |
Rated Voltage | 3 | 110 VAC 50/60Hz |
Electrical Entry | D | DIN Terminal With Connector |
Light/Surge Voltage Suppressor | - | None |
Bore Size | - | Without Sub-plate |
Thread Type | - | Rc |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
VK300-43-2A | Bracket |